********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 11, 2014
*ECN S14-1657, Rev. C
*File Name: Si1411DH_PS_RC.txt and Si1411DH_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1411DH 4 1 2
M1  3 1 2 2 PMOS W=311126u L=0.25u            
M2  2 1 2 4 NMOS W=311126u L=0.35u  
R1  4 3     RTEMP 170E-2
CGS 1 2     180E-12
DBD 4 2     DBD
***************************************************************  
.MODEL  PMOS       PMOS  ( LEVEL  = 3          TOX    = 7E-8
+ RS     = 30E-2           RD     = 0          NSUB   = 1.7E17
+ KP     = 2.6E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 1E-5
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS       NMOS  ( LEVEL  = 3          TOX    = 7E-8
+NSUB    = 2E16            TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=15E-12 VJ=0.38 M=0.16
+RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=152)
*************************************************************** 
.MODEL RTEMP RES (TC1=8.5E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS

* source GENERARTE-COMP PCH
.SUBCKT Si1411DH_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  165.7211u  TC=0,0 
C_CF2         0 N16364  2.7712m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  31.2942 TC=0,0 
C_CF7         0 N18737  1.9990m  TC=0,0 
R_RT7         N11712 N11716  6.4092 TC=0,0 
C_CF4         0 N16388  1.3696  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  28.1521 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  25.5324 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  16.6502 TC=0,0 
R_RT6         N11708 N11712  5.8412 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  291.0281u  TC=0,0 
R_RT5         j-f-Temp-Tank N11708  16.3442 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  32.9349 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  5.5442 TC=0,0 
C_CT1         j-a-Temp-Tank N11404  2.4022m  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  15.6106 TC=0,0 
R_RT2         N11404 N11408  9.7429 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3175  TC=0,0 
R_RF5         j-f-Temp-Filter N18733  9.3126 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  33.3082m  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  8.4387 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  55.4874 TC=0,0 
C_CF8         0 N18741  191.7478m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-f-Temp-Filter  170.4864u  TC=0,0 
C_CF1         0 j-a-Temp-Filter  310.9572u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-f-Temp-Tank N11708  1.4474m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
X_U1         DRAIN GATE SOURCE SI1411DH 
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  52.7888 TC=0,0 
C_CT8         N11716 N11732  4.0724m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-f-Temp-Filter VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  159.1680m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  1.1574m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  45.0379m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  21.7163 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 j-f-Temp-Tank VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS
